IESNA:LM-63-2002
[TEST]P1056090
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3186
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1599.7 1587.9 1580.8 1569.1 1553.8 1532.6 1507.9 1479.6 1447.8 1412.5
1373.7 1331.3 1286.6 1240.7 1191.2 1140.6 1088.8 1035.8 980.5 924
864 806.3 747.5 688.6 628.6 568.5 507.3 442.6 381.4 323.7
261.3 206 153 103.6 58.9 21.2 0
1599.7 1606.7 1598.5 1580.8 1556.1 1526.7 1491.4 1452.5 1411.3 1365.4
1317.2 1265.4 1211.2 1155.9 1098.2 1038.2 978.2 917 855.7 793.4
731 667.4 605 542.6 481.4 421.4 362.5 306 249.5 197.8
158.9 124.8 93 64.7 40 18.8 0
1599.7 1592.6 1577.3 1547.9 1512.6 1473.7 1427.8 1377.2 1323.1 1264.2
1203 1137.1 1070 1001.7 933.4 864 796.9 731 667.4 602.7
541.5 482.6 424.9 372 317.8 277.8 243.7 213.1 182.4 154.2
127.1 102.4 78.9 56.5 36.5 17.7 0
1599.7 1595 1569.1 1532.6 1490.2 1441.9 1389 1327.8 1259.5 1188.9
1115.9 1041.7 967.6 893.4 820.4 749.8 679.2 613.3 552.1 494.4
437.9 382.6 342.5 310.8 277.8 246 216.6 190.7 164.8 140.1
116.5 95.3 73 53 34.1 15.3 0
1599.7 1597.3 1576.1 1539.6 1493.7 1444.3 1384.3 1318.3 1248.9 1173.6
1094.7 1014.7 939.3 864 791 719.2 654.5 590.9 530.9 474.4
416.7 372 337.8 306 273.1 243.7 215.4 189.5 164.8 140.1
117.7 95.3 74.2 53 34.1 16.5 0
